??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
01000232001 - Driving blocks form B for spindle heads no. 60
Bill of material
01000232001
Article No.
01000232001
Spindle head
60 mm
K
45.5 mm
h5
25.4 mm
D7
13 mm
D8
19 mm
G
12.3 mm
H
25 mm
for screws
M12x25 mm
Material
legierter Einsatzstahl
Weight
140 g
Previews
3D
Dimension
2D
Download CAD models