01000225006
SToxxparts
01 Standard parts according to DIN
01000225000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000225000/01000225000.prj},{NB=01000225006},{PREVIEW=01000225000.png},{ARTNR=01000225006},{D1=M16},{D2=18},{E=27.7},{M=24},{R=22},{S=24},{MAT=Vergütungsstahl},{GEW=55},{INFO=https://api.meleven.de/out/SToxxparts/d9.ed.9d.010002250009.pdf},{DEFAULTSORTATTR=7154}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
01000225000 - Hexagon nut with spherical bearing surface on one side
Bill of material
01000225006
Article No.
01000225006
01000225006
D1
M16
M16
mm
D2
18
18
mm
E
27.7
27.7
mm
M
24
24
mm
R
22
22
mm
S
24
24
mm
Material
Vergütungsstahl
Weight
55
55
g
Drawing
https://api.meleven.de/out/SToxxparts/d9.ed.9d.010002250009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型