??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
01000222000 - Stud bolt with hexagon socket for nuts for T-slots
Bill of material
01000222001
Article No.
D
M12 mm
L1
mm
B1
15 mm
B2
mm
L2
4 mm
SW
4 mm
Material
Vergütungsstahl/Güte 10.9
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/f9.d5.17.010002220009.pdf
Previews
3D
Dimension
2D
Download CAD models