피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
français
English
품질보증 정보
카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
01 - Raccords CLAMP
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
Powered by
CAD모델 선택
Modèle 63411 - Micro or mini welding ferrules - Stainless steel 316L
28.10.2020
Modèle 63412 - Welding ISO clamp ferrule - Stainless steel 316L
20.03.2023
Modèle 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
20.03.2023
Modèle 63414 - Ferrule clamp SMS à souder - Ra≤0.8µm - Inox 316 L
29.07.2020
Modèle 63415 - Ferrule clamp SMS à souder - Ra≤0.4µm - Inox 316 L
29.07.2020
Modèle 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
29.07.2020
Modèle 63420 - ISO hose shank clamp ferrule - Stainless steel 316L
29.07.2020
Modèle 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
29.07.2020
Modèle 63429 - BSP female clamp ferrule - Stainless steel 316L
29.07.2020
Modèle 63430 - BSPP male clamp ferrule - Stainless steel 316L
29.07.2020
Modèle 63417 - Micro or mini clamp - Stainless steel 304
30.07.2020
Modèle 63421 - Solid end cap - Stainless steel 316L
29.07.2020
Modèle 63422/63447 - EPDM gasket for clamp union
16.02.2021
Modèle 63423/63448 - FKM gasket for clamp union
16.02.2021
Modèle 63424/63449 - PTFE gasket for clamp union
16.02.2021
Modèle 63425/63450 - Silicone gasket for clamp union
16.02.2021
Modèle 63426 - EPDM gasket with PTFE jacket for clamp union
29.07.2020
Modèle 63427 - FKM gasket with PTFE jacket for clamp union
29.07.2020
Modèle 63428 - Silicone gasket with PTFE jacket for clamp union
29.07.2020
Modèle 63474 - Micro or mini clamp union - EPDM gasket - Stainless steel 31...
24.03.2021
Modèle 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel...
08.07.2022
Modèle 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel...
04.05.2021
Modèle 63477 - Double pivot SMS clamp union - EPDM gasket - Stainless steel...
09.11.2020
Modèle 63418 - Collier clamp double articulation - Inox 304
29.07.2020
Model 63445 - High pressure bolted clamp - stainless steel 304
18.12.2020
Modèle 63480 - Double pivot DIN clamp union - Stainless steel 316L - FKM ga...
04.05.2021
Modèle 63484 - Double pivot DIN clamp union - Stainless steel 316L - PTFE g...
04.05.2021
Modèle 63488 - Double pivot DIN clamp union - Stainless steel 316L - SILICO...
04.05.2021
Modèle 63444 - Single pivot clamp - Stainless steel 304
12.02.2021
Modèle 63491 - Single pivot DIN clamp union - EPDM gasket - Stainless steel...
04.05.2021
Modèle 63494 - Single pivot DIN clamp union - FKM gasket - Stainless steel ...
04.05.2021
Modèle 63497 - Single pivot DIN clamp union - PTFE gasket - Stainless steel...
04.05.2021
Modèle 63500 - Single pivot DIN clamp union - Silicone gasket - Stainless s...
18.02.2021
Modèle 63478 - Micro or mini clamp union - Stainless steel 316L - FKM gaske...
18.02.2021
Modèle 63482 - Micro or mini clamp union - Stainless steel 316L - PTFE gask...
16.02.2021
Modèle 63486 - Micro or mini clamp union - Stainless steel 316L - SILICONE ...
16.02.2021
Modèle 63479 - Double pivot ISO clamp union - Stainless steel 316L - FKM ga...
08.07.2022
Modèle 63483 - Double pivot ISO clamp union - Stainless steel 316L - PTFE g...
08.07.2022
Modèle 63487 - Double pivot ISO clamp union - Stainless steel 316L - SILICO...
08.07.2022
Modèle 63490 - Single pivot ISO clamp union - Stainless steel 316L - EPDM g...
08.07.2022
Modèle 63496 - Single pivot ISO clamp union - Stainless steel 316L - PTFE g...
08.07.2022
Modèle 63499 - Single pivot ISO clamp union - Stainless steel 316L - SILICO...
08.07.2022
Modèle 63492 - Single pivot SMS Clamp union - EPDM gasket - Stainless steel...
16.03.2021
Modèle 63481 - Double pivot SMS clamp union - Stainless steel 316L - FKM ga...
18.02.2021
Modèle 63485 - Double pivot SMS clamp union - Stainless steel 316L - PTFE g...
18.02.2021
Modèle 63489 - Double pivot SMS clamp union - Stainless steel 316L - SILICO...
16.03.2021
Modèle 63495 - Single pivot SMS clamp union - Stainless steel 316L - FKM ga...
18.02.2021
Modèle 63498 - Single pivot SMS clamp union - Stainless steel 316L - PTFE g...
18.02.2021
Modèle 63501 - Single pivot SMS clamp union - Stainless steel 316L - SILICO...
19.02.2021
Modèle 63493 - Single pivot ISO clamp union - Stainless steel 316L - FKM ga...
08.07.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진