您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
01 - Raccords série 3000 lbs extrémités filetées (NPT)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
Powered by
CAD模型選擇
Modèle 5311 - Female / female coupling NPT - Stainless steel 316L
26.10.2021
Modèle 5312 - Half coupling NPT - Stainless steel 316L
26.10.2021
Modèle 5313 - Female / female reducing coupling NPT - Stainless steel 316L
26.10.2021
Modèle 5314 - Hexagonal nipple NPT - Stainless steel 316L
26.10.2021
Modèle 5315 - Male / male hexagonal reducer NPT - Stainless steel 316L
26.10.2021
Modèle 5316 - Male / female hexagonal reducer NPT - Stainless steel 316L
26.10.2021
Modèle 5317 - Male hexagonal cap NPT - Stainless steel 316L
26.10.2021
Modèle 5318 - Female cap NPT - Stainless steel 316L
26.10.2021
Modèle 5319 - Weld boss taped NPT - Stainless steel 316L
26.10.2021
Modèle 5321 - 90° female / female elbow NPT - Stainless steel 316L
26.10.2021
Modèle 5322 - 90° male / female elbow NPT - Stainless steel 316L
26.10.2021
Modèle 5323 - 45° female / female elbow NPT - Stainless steel 316L
06.04.2023
Modèle 5324 - Tee NPT threaded - Stainless steel 316L
06.04.2023
Modèle 5325 - Female / female union NPT - Stainless steel 316L
26.10.2021
Modèle 5326 - Male / female union NPT - Stainless steel 316L
26.10.2021
Modèle 5330 - Male welding nipple NPT Length 50,8 mm - Stainless steel 316L
26.10.2021
Modèle 5331 - Male welding nipple NPT Length 101,6 mm - Stainless steel 316...
26.10.2021
Modèle 5329 - Barrel nipple NPT Length 101,6 mm - Stainless steel 316L
26.10.2021
Modèle 5332 - Barrel nipple NPT Length 50,8 mm - Stainless steel 316L
26.10.2021
Modèle 5333 - Barrel nipple NPT Length 76,1 mm - Stainless steel 316L
26.10.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎