您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 70009189011 Reducer concentric short spigot PE 100-RC black 180/90 SDR11 ISO S-5
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/fittings_with_short_spigot/009.prj},{NB=AGRU_70009189011_Reducer concentric_short spigot_PE 100-RC black_180/90 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70009189011},{M=70009189011},{BILDCODE=009},{WEIGHT=0.980},{DIMENSIONLANG=180/90 SDR11 ISO S-5},{DURCHMESSER=180/90},{EXT_BEZ_1=Reducer concentric},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=180.000},{DA1=90},{S=16.400},{S1=8.200},{L=157.000},{L1=45.000},{L2=22.000},{X1=70110}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
agru
Description
009 - Reducer concentric
Bill of material
AGRU_70009189011_Reducer concentric_short spigot_PE 100-RC black_180/90 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70009189011
70009189011
Article number
70009189011
70009189011
Image Code
009
Weight
0.980
0.980
kg
Dimension long
180/90 SDR11 ISO S-5
180/90 SDR11 ISO S-5
Dimension short
180/90
180/90
Description 1
Reducer concentric
Description 2
short spigot
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Butt-welding
Outside diameter (DAOD)
180.000
180.000
mm
Outside diameter1 (DAOD1)
90
90
mm
S
16.400
16.400
mm
S1
8.200
8.200
mm
Dimension L
157.000
157.000
mm
L1
45.000
45.000
mm
L2
22.000
22.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型