??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
007 - Reducer concentric
Bill of material
AGRU_40007116321_Reducer concentric_short spigot_ECTFE natural_110/63 SDR21 ISO S-10
LOD Destination
LOD Level
Article number
40007116321
Article number
40007116321
Image Code
007
Weight
0.140 kg
Dimension long
110/63 SDR21 ISO S-10
Dimension short
110/63
Description 1
Reducer concentric
Description 2
short spigot
Material
ECTFE natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
110.000 mm
Outside diameter1 (DAOD1)
63 mm
S
5.300 mm
S1
3.000 mm
Dimension L
65.000 mm
L1
11.000 mm
L2
7.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models