??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
006.6 - Tee
Bill of material
AGRU_70006645017_Tee_300mm elongated_PE 100-RC black_450X26.7 SDR17 ISO S-8
LOD Destination
LOD Level
Article number
Article number
Image Code
006.6
Weight
kg
Dimension long
Dimension short
Description 1
Tee
Description 2
300mm elongated
Material
PE 100-RC black
Manufacturing process
injection moulded+welded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
300.000 mm
L1
mm
Z
mm
Previews
3D
Dimension
2D
Download CAD models