??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
agru
Description
004.6 - End Cap
Bill of material
AGRU_70004635511_End Cap_300mm elongated_PE 100-RC black_355 X 32.2 SDR11 ISO S-5
LOD Destination
LOD Level
Article number
Article number
Image Code
004.6
Weight
kg
Dimension long
Dimension short
Description 1
End Cap
Description 2
300mm elongated
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
300.000 mm
L1
mm
X1
70110
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models