??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00170003 - Stainless SUS430(+)Pan head machine screw
Bill of material
00-17-0003-0040-0060
Size
M 4
Length
Order number
p: Pitch
0.7 mm
Type of + Hole
2
dk: Outside Diameter
9 mm
tolerance-dk
-0.5 mm
k: Width
3 mm
tolerance-k
+-0.15 mm
Previews
3D
Dimension
2D
Download CAD models