??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
agru
Description
001.6 - Bend 90°
Bill of material
AGRU_70001640017_Bend 90_300mm both sides elongated_PE 100-RC black_400X23.7 SDR17 ISO S-8
LOD Destination
LOD Level
Article number
Article number
Image Code
001.6
Weight
kg
Dimension long
Dimension short
Description 1
Bend 90°
Description 2
300mm both sides elongated
Material
PE 100-RC black
Manufacturing process
injection moulded+welded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
300.000 mm
Z
mm
Previews
3D
Dimension
2D
Download CAD models