??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
agru
Description
001.20 - Bend 45°
Bill of material
AGRU_11001231533_Bend 45_300mm both sides elongated_PP grey_315X9.7 SDR33 ISO S-16
LOD Destination
LOD Level
Article number
Article number
Image Code
001.20
Weight
kg
Dimension long
Dimension short
Description 1
Bend 45°
Description 2
300mm both sides elongated
Material
PP grey
Manufacturing process
injection moulded+welded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
300.000 mm
L1
mm
L2
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models