??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
agru
Description
001.20 - Bend 45°
Bill of material
AGRU_30001220033_Bend 45_100mm both sides elongated_PVDF natural_200X6.2 SDR33 ISO S-16
LOD Destination
LOD Level
Article number
Article number
Image Code
001.20
Weight
kg
Dimension long
Dimension short
Description 1
Bend 45°
Description 2
100mm both sides elongated
Material
PVDF natural
Manufacturing process
injection moulded+welded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
100.000 mm
L1
mm
L2
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models