??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
0002000S - Stainless(+)thin Binding head machine screw
Bill of material
00-02-000S-0040-0060
Size
M 4
Length
Order number
p: Pitch
0.700 mm
dk: Outside Diameter
8.100 mm
tolerance-dk
-0.4 mm
k: Width
1.600 mm
tolerance-k
+-0.1 mm
Previews
3D
Dimension
2D
Download CAD models