??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00010006 - Brass(+)Flat countersunk machine screw(Small head)
Bill of material
00-01-0006-0040-0120
Size
M 4
Length
Order number
p: Pitch
0.7 mm
Type of + Hole
2
dk: Outside Diameter
6 mm
tolerance-dk
-0.5 mm
k: Width
1 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models