??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
0000000N - Steel(+)For Handles machine screw
Bill of material
00-00-000N-0040-0250
Size
M 4
Length
Order number
p: Pitch
0.7 mm
Type of + Hole
2 mm
dk: Outside Diameter
9 mm
tolerance-dk
-0.5 mm
k: Width
7 mm
tolerance-k
0.7~1.0 mm
Previews
3D
Dimension
2D
Download CAD models