??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
0000000H - Steel(+)Flat countersunk machine screw(Small head)
Bill of material
00-00-000H-0040-0100
Size
M 4
Length
Order number
p: Pitch
0.7 mm
Type of + Hole
2
dk: Outside Diameter
7 mm
tolerance-dk
-0.5 mm
k: Width
1 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models