??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00000005 - Steel(+)Pan head machine screw
Bill of material
00-00-0005-0060-0200
Size
M 6
Length
20
Order number
00-00-0005-0060-0200
p: Pitch
1 mm
Type of + Hole
3
dk: Outside Diameter
10.5 mm
tolerance-dk
-0.7 mm
k: Width
4 mm
tolerance-k
+-0.2 mm
Previews
3D
Dimension
2D
Download CAD models