??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00000000 - Steel(+)Pan head machine screw(Full thread)
Bill of material
00-00-0000-0040-0800
Size
M 4
Length
Order number
p: Pitch
0.700 mm
Type of + Hole
2
dk: Outside Diameter
8 mm
tolerance-dk
-0.5 mm
k: Width
2.300 mm
tolerance-k
-0.3 mm
Previews
3D
Dimension
2D
Download CAD models