??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-28100
Bill of material
000-28100
Part Number
000-28100
Description
RF Connector MHV Right Angle Clamp Plug RG-59 RG-62 Non-Constant Impedance
Body Finish
Nickel
Body Material
Brass
Cable Group
D
Cable Type
RG-59,RG-62,Belden 8221,Belden 8241,Belden 9169,Belden 9204,Belden 9228,Canare LV-61S
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Subminiature
Aperçus 3D
3D
2D
Modèles CAO générés