??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-15875
Bill of material
000-15875
Part Number
000-15875
Description
RF Connector BNC Straight Clamp Plug RG-178 RG-196 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
A
Cable Type
RG-178,RG-196,Belden 83265
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Silver
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Miniature
Previews
3D
2D
Download CAD models