??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jul 31, 2016. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】:VQC4000-S - Base Mounted Plug-in Manifold: For EX500 Gateway-type Serial Transmission System :This product has been discontinued.
Bill of material
VV5QC41-01C8SDA2
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
(SDA2) DeviceNet,PROFIBUS DP,CC-Link,EtherNet/IP
SI unit COM
Option:Special wiring specifications
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models