??
Catalog navigation
CAD Model seçimi
Discontinued product
Product discontinued since 31 Tem 2016. Please do not use for new projects.
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】: VQC4000-S - Base Mounted Plug-in Manifold: For EX126 Integrated-type (Output) Serial Transmission System :This product has been discontinued.
Bill of material
VV5QC41-01C8SDVB
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
(SDVB) CC-Link
Option:Special wiring specifications
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Boyut
2D
CAD modeli indir