??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Non-standard Flush Grid Modular belt with Flight and Sidewall - T-2000 Series
Bill of material
T-2000 Non-standard Flush Grid Modular belt with Flight and Sidewall-N:0-T:0-Y:2-E:1-M:24.1
Model
T-2000 Non-standard Flush Grid Modular belt with Flight and Sidewall
Series
T-2000 Series
Apply to
Mainly used in elevating conveyor.
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
Modular belt width
152.4 mm
Progress option
Standard Height of Flight and sidewall
50
The multiply of standard pitch
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
The distance between belt side and sidewall
Modular belt width
Non-standard Modular belt Width: W=152.4+76.2*N+13.85*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Previews
3D
2D
Download CAD models