??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Non-Interchangeable linear slide product model - Non-Interchangeable linear slide product model
Bill of material
ROM25BP02N40EC
Series
Slider type
Size
mm
Load type
Preload
Number of sliders assembled on a single slider
2
Lide rail fixing method
Slide length
mm
Enter value for SL
Slide length
mm
cm
inch
ft
Special processing
Precision
Single axle slide number
Dustproof equipment
H
36 mm
H1
5.5 mm
N
23.5 mm
W
70 mm
B
57 mm
B1
6.5 mm
C
45.0 mm
L1
58.0 mm
L
84.0 mm
K1
10.70 mm
K2
6.00 mm
G
12.0 mm
Mxl
0 mm
M
M8 mm
T
8.0 mm
T1
14.0 mm
T2
10.0 mm
H2
6.0 mm
H3
5.0 mm
Wr
23.00 mm
Hr
21.9 mm
D
11.0 mm
h
9.2 mm
d
7.0 mm
S
0 mm
S1
0 mm
P
60 mm
E
20.0 mm
Basic dynamic load rating
26.48 kN
Basic static load rating
36.49 kN
Allowable static moment MR
0.42 kN-m
Allowable static moment MP
0.33 kN-m
Allowable static moment MY
0.33 kN-m
Slider
0.59 kg
Slide rail
3.21 kg/m
Previews
3D
Размер
2D
Сваляне на CAD модели