??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt - T-1900 Series
Bill of material
T-1900 Modular belt-N:1-L:1
Model
T-1900 Modular belt
Series
T-1900 Series
Apply to
Mainly suitable for application in various pharmaceutical industries, as well as packaging machine conveyor belts.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C°~+90°C
Pin material
Polypropylene (PP)
Modular belt work load
POM is 10500N/M
Modular Belt Color
Blue
Modular belt opening rate
14%
The multiply of standard modular belt width
Modular belt width
76.2 mm
The multiply of standard pitch
Modular belt width
Standard Modular belt Width: W=76.2*N
Remark
Before designing or ordering a belt, be sure to check with sales for the exact width of the belt
Previews
3D
2D
Download CAD models