??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular belt with roller - T-1800 Series
Bill of material
T-1800 Modular belt with roller-N:0-L:1-MBBD:0
Model
T-1800 Modular belt with roller
Series
T-1800 Series
Apply to
Mainly suitable for applications in various food, tire industries, and packaging machine conveyor belts.
Belt Raw material
Gray polypropylene (PP), operating temperature +1C°~+98°C.
Roller
White Polyacetal (POM)
Modular belt pin material
Polypropylene (PP)
Roller Pin
Stainless steel
Modular belt work load
26160N/M
Modular belt opening rate
18%
The multiply of standard modular belt width
Modular belt width
254.0 mm
The multiply of standard pitch
Modular belt roller direction
°
Modular belt width
Standard Modular belt Width: W=254+50.8*N
Remark
Before designing or ordering a belt, be sure to check with sales for the exact width of the belt
Previews
3D
2D
Download CAD models