??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
LILAI Chain
Description
Straight Running Roller Table Top Chain - 821PRR Series
Bill of material
821-PRRss-K750
Chain model
Series
Product name
Straight Running Roller Table Top Chain
Application
it is suitable for heat-shrink packaging products straight conveying.
Material
POM, color: Dark Green,Work temp: -30°C~90°C.
Pin material
Stainless steel
Modular belt work load
2400N; the maximum conveying length is 12M
Remark
Sprocket is same to 821 series
Package
26pcs/Meter as one package
Width
mm
Roller width
mm
Weight
Kg/m
opposite bending raduis
255 mm
E
6.3 mm
G
140.0 mm
V
28.50 mm
S
19.30 mm
L
22.20 mm
P
38.1 mm
Q
135.0 mm
T
4.8 mm
Previews
3D
2D
Download CAD models