??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch SCPG-XML - Single acting non-rotating type
Bill of material
SCPG-XML-00-10-15-T0H-R
TYPE
SCPG-XML
Bore size
mm
Mounting style
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
Head end port direction
Switch model number
Lead wire direction
Lead wire length
Switch position
Accessory
Accessory
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Infotext
Dimensions
B
mm
G
mm
HA
mm
J
9 mm
KA
mm
KB
mm
KK
mm
LL+STROKE
62 mm
LL
47 mm
MB
mm
MD
mm
MM
mm
MT
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
X+STROKE
90 mm
X
75 mm
RD
mm
HD
mm
P
mm
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJ+STROKE
-
CJ
- mm
CV
- mm
CW
- mm
LB
- mm
LC
- mm
LD
- mm
LG+STROKE
- mm
LG
- mm
LF
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
Previews
3D
Dimension
2D
Download CAD models