??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
垂直式快速夹钳 - QC1-11002-B
Bill of material
QC1-12002-B
bestellnummer
QC1-12002-B
CODE
QC1-12002-B
夹持力
150kg
压头型号
QC-SA-064010
压把开启角度
108°
手柄开启角度
70°
自重
240g
A
44
D
5.5
E
25
E1
27.0
F
12.7
F1
19
H
137
K
35
N
42
Q
31
P
13
T
3.0
X
11.1
Y
6.1
PDF
qc1-11002-b.pdf
Previews
3D
Dimension
2D
Download CAD models