??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
STM-M/B with switch
Bill of material
STM-M-6-5-F2S-R
Model No.
STM
Bearing
Bore size
mm
Stroke
mm
Switch model No.
Lead wire direction
Lead wire length
Switch quantity
Option
Option
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
M3
F
mm
G
mm
H
mm
HH
I
mm
J
mm
K
mm
KA
mm
KC
mm
MM
mm
NN
P
mm
Q
mm
U
12 mm
V
mm
W
mm
X
6 mm
Y
5 mm
PA
- mm
PB
- mm
PC
- mm
PD
- mm
PE
- mm
RA
- mm
RB
- mm
Previews
3D
Dimension
2D
Download CAD models