??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Ø4 Flush Plug
Bill of material
IBS04SF08M5PO
Code
Mounting type
Flush
Switching distance
mm
Switching output
Interface
Rated voltage DC
10÷30 Vdc
Max output current
100 mA
No load current
15 mA
Connection type
M8 plug
Housing type
D4, cylindric, stainless steel
Diameter
4 mm
Lenght
38.2 mm
IP rating
IP67
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
Datasheet
ibs04_ics05_3_wire_iol_ds.pdf pdf
Previews
3D
2D
Download CAD models