??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
ZKE NSL turn - Centering taper
Bill of material
SCHUNK-0471452 ZKE-A4
ID
0471452
Description
ZKE-A4
Further product information
To the product page
Diameter
90 mm
Height
33.0 mm
Short taper
A4
Weight
0.900 kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models