??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
ZCLM - Ball stud clip bearing
Bill of material
ZCLM-06-10
Part no.
ZCLM-06-10
Info PDF
INFO
Diameter
10 mm
Diameter
12 mm
Diameter
13.5 mm
Width
12.5 mm
Width
10 mm
Previews
3D
Dimension
2D
Download CAD models