??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCL-3.0 - Spur Gears
Bill of material
Spur Gears ZCL-3.0-25
Code
Description
Module M
3.0
No. of teeth Z
Dp
mm
D
mm
L
45 mm
d
mm
d1
mm
d2
mm
l1
30 mm
Max. torgue
Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models