??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCL-2.0-VD - Spur Gears
Bill of material
Spur Gears ZCL-2.0-24-VD
Code
Description
Module M
2.0
No. of teeth Z
Dp
mm
D
mm
L
35 mm
Ø d G7
mm
d1
mm
d2
mm
l1
20 mm
Max. torgue
Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models