??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCL-0.5 - Spur Gears
Bill of material
Spur Gears ZCL-0.5-40
Code
Description
Module M
0.5
No. of teeth Z
Dp
mm
D
mm
L
16 mm
d
mm
d1
mm
l1
8 mm
Max. torgue
Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models