??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
XLT 1650 RMD - XL Series
Bill of material
XLT 1650.200-RMD-300-1320 FAI/MAI
Article number
XLT 1650.200-RMD-300-1320 FAI/MAI
Series
XLT 1650
Installation variants
Inner height
105 mm
Outer link height
140 mm
Inner link width
mm
输入参数值: BI
Inner link width
mm
cm
inch
ft
Outer link width
268 mm
Chain length
1320 mm
Stay variant
RMD
Bending radii
mm
Travel length
mm
输入参数值: LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
输入参数值: LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
输入参数值: ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
740 mm
Pitch
165 mm
Info PDF
PDF Catalog
Website
HTML
预览
3D
尺寸标注
2D
下载CAD模型