??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
XLC 1650 - XL Series
Bill of material
XLC 1650.200-RM-250-1155 FAI/MAI
Article number
XLC 1650.200-RM-250-1155 FAI/MAI
Series
XLC 1650
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
268 mm
Inner height
108 mm
Outer link height
140 mm
Chain length
1155 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
640 mm
Pitch
165 mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimension
2D
Download CAD models