??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Karl Miller
Description
XL-Contiflex 2,7m x 2,9m (BreitexHöhe)
Bill of material
Contiflex XL - 8.6 m, Width=2724, Height=2896, Number of modules=4, Total length=8610
Description
Contiflex XL - 8.6 m
Selection for Contiflex container
Total length
8610 mm
Total width
2724 mm
Total height
2896 mm
Color of structure
Color of wall elements
Number of modules
Module length
mm
- Roof
- Front wall
- Rear wall
- Floor
- Technical details
- Partition wall
Module length
mm
- Roof
- Front wall
- Rear wall
- Floor
- Technical details
- Partition wall
Module length
mm
- Roof
- Front wall
- Rear wall
- Floor
- Technical details
- Partition wall
Module length
mm
- Roof
- Front wall
- Rear wall
- Floor
- Technical details
- Partition wall
Module length
mm
- Roof
- Front wall
- Rear wall
- Floor
- Technical details
Front panel
Rear panel
Interior length
8000 mm
Total width
2724 mm
Total height
2896 mm
Previews
3D
Dimension
2D
Download CAD models