您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XESS-22LM 26x1,5 WD 707.1625.535.20
EXMAR
Connectors
Adjustable connectors
Powered by
CAD模型選擇
{exmar/bodies/adjustable_bodies/xess_lm_wd_sm_wd.prj},{NB=XESS-22LM 26x1,5 WD 707.1625.535.20},{TYPE=XESS-22LM 26x1,5 WD},{MATNR=707.1625.535.20},{SERIE=L},{PN=250},{D1=22},{M=26x1.5},{L=48.5},{L2=32.5},{L3=16.0},{L4=24.5},{SW2=32},{E=16.0},{KG=113}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LM-WD/SM-WD - Male adaptor standpipe connectors, profile sealing ring form E acc. ISO 1179-2
Bill of material
XESS-22LM 26x1,5 WD 707.1625.535.20
Type
XESS-22LM 26x1,5 WD
XESS-22LM 26x1,5 WD
Mat.-Nr.
707.1625.535.20
707.1625.535.20
Serie
L
L
Pressure nom.
250
250
bar
Diameter
22
22
mm
Thread
26x1.5
26x1.5
Length
48.5
48.5
mm
Length
32.5
32.5
mm
Length
16.0
16.0
mm
Length
24.5
24.5
mm
Width across flats
32
32
mm
Diameter
16.0
16.0
mm
Weight
113
113
g/Pcs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型