??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
WS-UCC4000-F406-B15-B41-01-02 - Diffuse and Retroreflective Mode Sensors
Bill of material
WS-UCC4000-F406-B15-B41-01-02
Product Picture
MANUID
WS-UCC4000-F406-B15-B41-01-02
Short Description
Wireless ultrasonic sensor WS-UCC4000-F406-B15-B41-01-02
EAN
4050143433766
Manufacturer Type Description
WS-UCC4000-F406-B15-B41-01-02
min. ambient temperature
-25 °C
Width of sensor
81 mm
max. ambient temperature
70.00 °C
Housing material
Polycarbonate
Length of sensor
182 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.750
LENGTH
0.225
WIDTH
0.160
DEPTH
0.100
Customs tariff number
9031 8080 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models