??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
WKMED - Digital measuring systems
Bill of material
WKMEDR-10-80-10-160
Part no.
WKMEDR-10-80-10-160
Info PDF
INFO
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
Side
Width
107 mm
Length
100 mm
Width
94 mm
Length
87 mm
Thread
M6
Height
24 mm
Width
82 mm
Length
51 mm
Height
25 mm
Previews
3D
Dimension
2D
Download CAD models