您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
L375XE68
Omal
Butterfly valves
ITEM 375-376-377
Powered by
CAD模型選擇
{omal/butterfly_valves/item_375_6_7/37x_lever_asmtab.prj},{NB=L375XE68},{TA=With lever},{TAX=L},{FA=375},{MV=68},{PN=X},{G=E},{ATEX=},{PPATH=37x_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Omal
Description
Wafer type - With lever
Bill of material
L375XE68
Drive type
With lever
Valve family
Disc in cast iron
Disc in CF8M (316 SS)
Disci in bronze-aluminium
Disc in cast iron
Disc in CF8M (316 SS)
Disci in bronze-aluminium
Valve size
DN40
DN50
DN65
DN80
DN100
DN125
DN150
DN200
DN250
DN300
DN40
DN50
DN65
DN80
DN100
DN125
DN150
DN200
DN250
DN300
Nominal pressure
PN 10-16-ANSI 150
PN 10-16-ANSI 150
Seals
EPDM
NBR
NBR CARBOX
EPDM
NBR
NBR CARBOX
ATEX
ATEX
ATEX
Previews
3D
2D
下載CAD模型
生成CAD模型