??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
W770 - GALVANIZED STEEL HEXAGONAL PLUNGER WITH SMOOTH NOSE PIN
Bill of material
W77017.Q08X15
Art.
W77017.Q08X15
E
17 mm
H
72 mm
h
19 mm
s
38 mm
e
5 mm
d2
M16 mm
d1 -0,04 -0,08
8 mm
Q
15 mm
Weight
72 gr
Previews
3D
Dimension
2D
Download CAD models