??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
W
Bill of material
W-140
Catalog number
W-140
Shape
A
Gear ratio
1:4
Conduction capacit
0.2 to 0.4 KW
Dimension De
153 mm
Pitch diameter Dp max.
147 max.
Pitch diameter Dp med.
107.5 med.
Pitch diameter Dp min.
68 min.
Dimension A
107 mm
Dimension B
25.5 mm
Dimension C
36 mm
Dimension D
28 mm
Dimension K
16 mm
Dimension M
M12 mm
Dimension G
17 mm
Mass
1.7 kg
Previews
Download CAD models