??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM100F - 2/3 Port Mechanical Valve With One-touch Fitting
Bill of material
VM120F-23-00
Number of ports
Piping direction and the height of push rod
Applicable bore size
Type of actuation
Suffix for actuator
Suffix for indicator light
Bracket option
FOF
20 N
PT
1.5 mm
OT
1.5 mm
TT1
3.0 mm
TT2
0 °
Status off/on
Previews
3D
Dimension
2D
Download CAD models