??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM100A - 2/3 Port Mechanical Valve
Bill of material
VM120-01-00A
Number of ports
Piping direction and the length of push rod
Body option
Port size
Actuator
Suffix for actuator
Suffix for indicator light
Bracket option
FOF
26 N
PT
1.5 mm
OT
1.5 mm
TT1
3.0 mm
TT2
0 deg
off/on
Thread on/off
Previews
3D
Dimension
2D
Download CAD models