??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM1000 - Micro Mechanical Valve
Bill of material
VM1000-4N-00
Number of ports
Piping
Total travel/Basic (T.T.)
Applicable tubing (Material/Size)
Actuator
Colour of push button
FOF
6 N
PT1
2.5 mm
PT2
0 deg
OT
2.3 mm
TT
4.8 mm
Status off/on
Previews
3D
Dimension
2D
Download CAD models