??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM100 - 2/3 Port Mechanical Valve
Bill of material
VM120-01-00
Number of ports
Piping direction and the length of push rod
Port size
Actuator
Suffix for actuator
Suffix for indicator light
FOF
20 N
PT
1.5 mm
OT
1.5 mm
TT1
3.0 mm
TT2
0 deg
Status off/on
Thread on/off
Previews
3D
Dimension
2D
Download CAD models